SCES584C june   2005  – december 2022 SN74LVC8T245

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information DB, DBQ and DGV
    5. 6.5  Thermal Information PW and RHL
    6. 6.6  Electrical Characteristics
    7. 6.7  Switching Characteristics, VCCA = 1.8 V ± 0.15 V
    8. 6.8  Switching Characteristics, VCCA = 2.5 V ± 0.2 V
    9. 6.9  Switching Characteristics, VCCA = 3.3 V ± 0.3 V
    10. 6.10 Switching Characteristics, VCCA = 5 V ± 0.5 V
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
      2. 8.3.2 Ioff Supports Partial-Power-Down Mode Operation
      3. 8.3.3 Balanced High-Drive CMOS Push-Pull Outputs
      4. 8.3.4 Vcc Isolation
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER(1)(2) TEST CONDITIONS VCCA VCCB MIN TYP MAX MIN TYP MAX UNIT
VOH IOH = –100 μA, VI = VIH 1.65 V to 4.5 V 1.65 V to 4.5 V VCCO  – 0.1 V
IOH = –4 mA, VI = VIH 1.65 V 1.65 V 1.2
IOH = –8 mA, VI = VIH 2.3 V 2.3 V 1.9
IOH = –24 mA, VI = VIH 3 V 3 V 2.4
IOH = –32 mA, VI = VIH 4.5 V 4.5 V 3.8
VOL IOL = 100 μA, VI = VIL 1.65 V to 4.5 V 1.65 V to 4.5 V 0.1 V
IOL = 4 mA, VI = VIL 1.65 V 1.65 V 0.45
IOL = 8 mA, VI = VIL 2.3 V 2.3 V 0.3
IOL = 24 mA, VI = VIL 3 V 3 V 0.55
IOL = 32 mA, VI = VIL 4.5 V 4.5 V 0.55
II DIR VI = VCCA or GND 1.65 V to 5.5 V 1.65 V to 5.5 V ±1 ±2 μA
Ioff A or B port VI or VO = 0 to 5.5 V 0 V 0 to 5.5 V ±1 ±2 μA
0 to 5.5 V 0 V ±1 ±2
IOZ A or B port VO = VCCO or GND,
OE = VIH
1.65 V to 5.5 V 1.65 V to 5.5 V ±1 ±2 μA
ICCA VI = VCCI or GND, IO = 0 1.65 V to 5.5 V 1.65 V to 5.5 V 15 μA
5 V 0 V 15
0 V 5 V –2
ICCB VI = VCCI or GND, IO = 0 1.65 V to 5.5 V 1.65 V to 5.5 V 15 μA
5 V 0 V –2
0 V 5 V 15
ICCA + ICCB VI = VCCI or GND, IO = 0 1.65 V to 5.5 V 1.65 V to 5.5 V 25 μA
ΔICCA A port One A port at VCCA  – 0.6 V,
DIR at VCCA, B port = open
3 V to 5.5 V 3 V to 5.5 V 50 μA
DIR DIR at VCCA  – 0.6 V,
B port = open,
A port at VCCA or GND
50
ΔICCB B port One B port at VCCB  – 0.6 V,
DIR at GND, A port = open
3 V to 5.5 V 3 V to 5.5 V 50 μA
Ci Control inputs VI = VCCA or GND 3.3 V 3.3 V 4 5 pF
Cio A or B
port
VO = VCCA/B or GND 3.3 V 3.3 V 8.5 10 pF
VCCO is the VCC associated with the output port.
VCCI is the VCC associated with the input port.