SCES584C june 2005 – december 2022 SN74LVC8T245
PRODUCTION DATA
(1)(2)(3)(4) | VCCI | VCCO | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.65 | 5.5 | V | |||
VCCB | 1.65 | 5.5 | |||||
VIH | High-level input voltage | Data inputs(5) | 1.65 V to 1.95 V | VCCI × 0.65 | V | ||
2.3 V to 2.7 V | 1.7 | ||||||
3 V to 3.6 V | 2 | ||||||
4.5 V to 5.5 V | VCCI × 0.7 | ||||||
VIL | Low-level input voltage | Data inputs(5) | 1.65 V to 1.95 V | VCCI × 0.35 | V | ||
2.3 V to 2.7 V | 0.7 | ||||||
3 V to 3.6 V | 0.8 | ||||||
4.5 V to 5.5 V | VCCI × 0.3 | ||||||
VIH | High-level input voltage | Control inputs (referenced to VCCA)(6) | 1.65 V to 1.95 V | VCCA × 0.65 | V | ||
2.3 V to 2.7 V | 1.7 | ||||||
3 V to 3.6 V | 2 | ||||||
4.5 V to 5.5 V | VCCA × 0.7 | ||||||
VIL | Low-level input voltage | Control inputs (referenced to VCCA)(6) | 1.65 V to 1.95 V | VCCA × 0.35 | V | ||
2.3 V to 2.7 V | 0.7 | ||||||
3 V to 3.6 V | 0.8 | ||||||
4.5 V to 5.5 V | VCCA × 0.3 | ||||||
VI | Input voltage | Control inputs | 0 | 5.5 | V | ||
VI/O | Input/output voltage | Active state | 0 | VCCO | V | ||
3-State | 0 | 5.5 | V | ||||
IOH | High-level output current | 1.65 V to 1.95 V | –4 | mA | |||
2.3 V to 2.7 V | –8 | ||||||
3 V to 3.6 V | –24 | ||||||
4.5 V to 5.5 V | –32 | ||||||
IOL | Low-level output current | 1.65 V to 1.95 V | 4 | mA | |||
2.3 V to 2.7 V | 8 | ||||||
3 V to 3.6 V | 24 | ||||||
4.5 V to 5.5 V | 32 | ||||||
Δt/Δv7 | Input transition rise or fall rate | Data inputs | 1.65 V to 1.95 V | 20 | ns/V | ||
2.3 V to 2.7 V | 20 | ||||||
3 V to 3.6 V | 10 | ||||||
4.5 V to 5.5 V | 5 | ||||||
TA | Operating free-air temperature | –40 | 85 | °C |