SCAS585Q November 1996 – December 2022 SN74LVCC3245A
PRODMIX
VCCA | VCCB | MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 2.3 | 3.3 | 3.6 | V | ||||
VCCB | Supply voltage | 3 | 5 | 5.5 | V | ||||
VIHA | High-level input voltage | 2.3 V | 3 V | 1.7 | V | ||||
2.7 V | 3 V | 2 | |||||||
3 V | 3.6 V | 2 | |||||||
3.6 V | 5.5 V | 2 | |||||||
VIHB | High-level input voltage | 2.3 V | 3 V | 2 | V | ||||
2.7 V | 3 V | 2 | |||||||
3 V | 3.6 V | 2 | |||||||
3.6 V | 5.5 V | 3.85 | |||||||
VILA | Low-level input voltage | 2.3 V | 3 V | 0.7 | V | ||||
2.7 V | 3 V | 0.8 | |||||||
3 V | 3.6 V | 0.8 | |||||||
3.6 V | 5.5 V | 0.8 | |||||||
VILB | Low-level input voltage | 2.3 V | 3 V | 0.8 | V | ||||
2.7 V | 3 V | 0.8 | |||||||
3 V | 3.6 V | 0.8 | |||||||
3.6 V | 5.5 V | 1.65 | |||||||
VIH | High-level input voltage (control terminals) (referenced to VCCA) | 2.3 V | 3 V | 1.7 | V | ||||
2.7 V | 3 V | 2 | |||||||
3 V | 3.6 V | 2 | |||||||
3.6 V | 5.5 V | 2 | |||||||
VIL | Low-level input voltage (control terminals) (referenced to VCCA) | 2.3 V | 3 V | 0.7 | V | ||||
2.7 V | 3 V | 0.8 | |||||||
3 V | 3.6 V | 0.8 | |||||||
3.6 V | 5.5 V | 0.8 | |||||||
VIA | Input voltage | 0 | VCCA | V | |||||
VIB | Input voltage | 0 | VCCB | V | |||||
VOA | Output voltage | 0 | VCCA | V | |||||
VOB | Output voltage | 0 | VCCB | V | |||||
IOHA | High-level output current | 2.3 V | 3 V | –8 | mA | ||||
2.7 V | 3 V | –12 | |||||||
3 V | 3 V | –24 | |||||||
2.7 V | 4.5 V | –24 | |||||||
IOHB | High-level output current | 2.3 V | 3 V | –12 | mA | ||||
2.7 V | 3 V | –12 | |||||||
3 V | 3 V | –24 | |||||||
2.7 V | 4.5 V | –24 | |||||||
IOLA | Low-level output current | 2.3 V | 3 V | 8 | mA | ||||
2.7 V | 3 V | 12 | |||||||
3 V | 3 V | 24 | |||||||
2.7 V | 4.5 V | 24 | |||||||
IOLB | Low-level output current | 2.3 V | 3 V | 12 | mA | ||||
2.7 V | 3 V | 12 | |||||||
3 V | 3 V | 24 | |||||||
2.7 V | 4.5 V | 24 | |||||||
Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||||||
TA | Operating free-air temperature | –40 | 85 | °C |