SCAS584N November 1996 – December 2022 SN74LVCC4245A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
VOHA | IOH = –100 µA | 4.5 V | 3 V | 4.4 | 4.49 | V | |||
IOH = –24 mA | 4.5 V | 3 V | 3.76 | 4.25 | |||||
VOHB | IOH = –100 µA | 4.5 V | 3 V | 2.9 | 2.99 | V | |||
IOH = –12 mA | 4.5 V | 2.7 V | 2.2 | 2.5 | |||||
3 V | 2.46 | 2.85 | |||||||
IOH = –24 mA | 4.5 V | 2.7 V | 2.1 | 2.3 | |||||
3 V | 2.25 | 2.65 | |||||||
4.5 V | 3.76 | 4.25 | |||||||
VOLA | IOL = 100 µA | 4.5 V | 3 V | 0.1 | V | ||||
IOL = 24 mA | 4.5 V | 3 V | 0.21 | 0.44 | |||||
VOLB | IOL = 100 µA | 4.5 V | 3 V | 0.1 | V | ||||
IOL = 12 mA | 4.5 V | 2.7 V | 0.11 | 0.44 | |||||
IOL = 24 mA | 4.5 V | 2.7 V | 0.22 | 0.5 | |||||
3 V | 0.21 | 0.44 | |||||||
4.5 V | 0.18 | 0.44 | |||||||
II | Control inputs | VI = VCCA or GND | 5.5 V | 3.6 V | ±0.1 | ±1 | µA | ||
5.5 V | ±0.1 | ±1 | |||||||
IOZ(1) | A or B ports | VO = VCCA/B or GND, | VI = VIL or VIH | 5.5 V | 3.6 V | ±0.5 | ±5 | µA | |
ICCA | B to A | An = VCC or GND | 5.5 V | Open | 8 | 80 | µA | ||
IO (A port) = 0, | Bn = VCCB or GND | 5.5 V | 3.6 V | 8 | 80 | ||||
5.5 V | 8 | 80 | |||||||
ICCB | A to B | An = VCCA or GND, | IO (B port) = 0 | 5.5 V | 3.6 V | 5 | 50 | µA | |
5.5 V | 8 | 80 | |||||||
ΔICCA(2) | A port | VI = VCCA – 2.1 V, Other
inputs at VCCA or GND, OE at GND and DIR at VCCA |
5.5 V | 5.5 V | 1.35 | 1.5 | mA | ||
OE | VI = VCCA – 2.1 V, Other
inputs at VCCA or GND, DIR at VCCA or GND |
5.5 V | 5.5 V | 1 | 1.5 | ||||
DIR | VI = VCCA – 2.1 V, Other
inputs at VCCA or GND, OE at VCCA or GND |
5.5 V | 3.6 V | 1 | 1.5 | ||||
ΔICCB(2) | B port | VI = VCCB – 0.6 V, Other
inputs at VCCB or GND, OE at GND and DIR at GND |
5.5 V | 3.6 V | 0.35 | 0.5 | mA | ||
Ci | Control inputs | VI = VCCA or GND | Open | Open | 5 | pF | |||
Cio | A or B ports | VO = VCCA/B or GND | 5 V | 3.3 V | 11 | pF |