For rise time and
fall time specifcations, see (Δt/ΔV) in the Section 6.3
table.
For specified high
and low levels, see (VIH and VIL) in the
Section 6.3
table.
Recommend Output Conditions:
Load currents should
not exceed (IO max) per output and should not exceed
(Continuous current through VCC or GND) total current for
the part. These limits are located in the Section 6.1
table.
Outputs should not be
pulled above VCC.
Series resistors on
the output may be used if the user desires to slow the output edge
signal or limit the output current.