SCES494B October 2003 – June 2014 SN74LVCH16244A
PRODUCTION DATA.
This 16-bit buffer/driver is designed for 1.65-V to
3.6-V VCC operation. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.
The SN74LVCH16244A device is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVCH16244A | TSSOP (48) | 12.50 mm × 6.10 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
SSOP (48) | 15.88 mm × 7.49 mm |