Refer to the PDF data sheet for device specific package drawings
This 16-bit transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVCH16373A | SSOP (48) | 15.80 mm × 7.50 mm |
TSSOP (48) | 12.50 mm × 6.10 mm | |
TVSOP (48) | 9.70 mm × 4.40 mm |
Changes from M Revision (February 2006) to N Revision