SCAS568N March 1996 – September 2014 SN74LVCH16373A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Recommended Operating Conditions table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1 μF bypass capacitor is recommended. If there are multiple VCC pins, 0.01 μF or 0.022 μF is recommended for each power pin. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1 μF and 1 μF are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.