This 16-bit edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVCH16374A | SSOP (48) | 15.80 mm × 7.50 mm |
TSSOP (48) | 12.50 mm × 6.10 mm | |
TVSOP (48) | 9.70 mm × 4.40 mm |
Changes from A Revision (March 2005) to B Revision
1 | 2 | 3 | 4 | 5 | 6 | |
---|---|---|---|---|---|---|
A | 1OE | NC | NC | NC | NC | 1CLK |
B | 1Q2 | 1Q1 | GND | GND | 1D1 | 1D2 |
C | 1Q4 | 1Q3 | VCC | VCC | 1D3 | 1D4 |
D | 1Q6 | 1Q5 | GND | GND | 1D5 | 1D6 |
E | 1Q8 | 1Q7 | 1D7 | 1D8 | ||
F | 2Q1 | 2Q2 | 2D2 | 2D1 | ||
G | 2Q3 | 2Q4 | GND | GND | 2D4 | 2D3 |
H | 2Q5 | 2Q6 | VCC | VCC | 2D6 | 2D5 |
J | 2Q7 | 2Q8 | GND | GND | 2D8 | 2D7 |
K | 2OE | NC | NC | NC | NC | 2CLK |
1 | 2 | 3 | 4 | 5 | 6 | |
---|---|---|---|---|---|---|
A | 1Q1 | NC | 1OE | 1CLK | NC | 1D1 |
B | 1Q3 | 1Q2 | NC | NC | 1D2 | 1D3 |
C | 1Q5 | 1Q4 | VCC | VCC | 1D4 | 1D5 |
D | 1Q7 | 1Q6 | GND | GND | 1D6 | 1D7 |
E | 2Q1 | 1Q8 | GND | GND | 1D8 | 2D1 |
F | 2Q3 | 2Q2 | GND | GND | 2D2 | 2D3 |
G | 2Q5 | 2Q4 | VCC | VCC | 2D4 | 2D5 |
H | 2Q7 | 2Q6 | NC | NC | 2D6 | 2D7 |
J | 2Q8 | NC | 2OE | 2CLK | NC | 2D8 |