SCAS319J November 1993 – December 2014 SN74LVCH16652A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OEAB | I | 1OEAB Input. Active-high enable for A-to-B directional data. |
2 | 1CLKAB | I | 1CLKAB Input. Clock input for D flip-flop from A to B. |
3 | 1SAB | I | 1SAB Input. Data select from A to B: A high level selects stored data and a low-level selects real-time data. |
4 | GND | — | GND |
5 | 1A1 | I/O | 1A1 Input/Output |
6 | 1A2 | I/O | 1A2 Input/Output |
7 | VCC | — | Power Pin |
8 | 1A3 | I/O | 1A3 Input/Output |
9 | 1A4 | I/O | 1A4 Input/Output |
10 | 1A5 | I/O | 1A5 Input/Output |
11 | GND | — | Ground Pin |
12 | 1A6 | I/O | 1A6 Input/Output |
13 | 1A7 | I/O | 1A7 Input/Output |
14 | 1A8 | I/O | 1A8 Input/Output |
15 | 2A1 | I/O | 2A1 Input/Output |
16 | 2A2 | I/O | 2A2 Input/Output |
17 | 2A3 | I/O | 2A3 Input/Output |
18 | GND | — | Ground Pin |
19 | 2A4 | I/O | 2A4 Input/Output |
20 | 2A5 | I/O | 2A5 Input/Output |
21 | 2A6 | I/O | 2A6 Input/Output |
22 | VCC | — | Power Pin |
23 | 2A7 | I/O | 2A7 Input/Output |
24 | 2A8 | I/O | 2A8 Input/Output |
25 | GND | — | Ground Pin |
26 | 2SAB | I | 2SAB Input. Data select from A to B: A high level selects stored data and a low-level selects real-time data. |
27 | 2CLKAB | I | 2CLKAB Input. Clock input for D flip-flop from A to B. |
28 | 2OEAB | I | 2OEAB Input. Active-high enable for A-to-B directional data. |
29 | 2OEBA | I | 2OEBA Input. Active-low enable for B-to-A directional data. |
30 | 2CLKBA | I | 2CLKBA Input. Clock input for D flip-flop from B to A. |
31 | 2SBA | I | 2SBA Input. Data select from B to A: A high level selects stored data and a low-level selects real-time data. |
32 | GND | — | Ground Pin |
33 | 2B8 | I/O | 2B8 Input/Output |
34 | 2B7 | I/O | 2B7 Input/Output |
35 | VCC | — | Power Pin |
36 | 2B6 | I/O | 2B6 Input/Output |
37 | 2B5 | I/O | 2B5 Input/Output |
38 | 2B4 | I/O | 2B4 Input/Output |
39 | GND | - | Ground Pin |
40 | 2B3 | I/O | 2B3 Input/Output |
41 | 2B2 | I/O | 2B2 Input/Output |
42 | 2B1 | — | 2B1 Input/Output |
43 | 1B8 | I/O | 1B8 Input/Output |
44 | 1B7 | I/O | 1B7 Input/Output |
45 | 1B6 | I/O | 1B6 Input/Output |
46 | GND | — | Ground Pin |
47 | 1B5 | I/O | 1B5 Input/Output |
48 | 1B4 | I/O | 1B4 Input/Output |
49 | 1B3 | I/O | 1B3 Input/Output |
50 | VCC | — | Power Pin |
51 | 1B2 | I/O | 1B2 Input/Output |
52 | 1B1 | I/O | 1B1 Input/Output |
53 | GND | — | Ground Pin |
54 | 1SBA | i | 1SBA Input. Data select from B to A: A high-level selects stored data and a low-level selects real-time data. |
55 | 1CLKBA | I | 1CLKBA Input. Clock input for D flip-flop from B to A. |
56 | 1OEBA | I | 1OEBA Input. Active-low enable for B-to-A directional data. |