SCAS319J November 1993 – December 2014 SN74LVCH16652A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1500 |
THERMAL METRIC(1) | SN74LVCH16652A | UNIT | |||
---|---|---|---|---|---|
DGG | DGV | DL | |||
56 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 60.6 | 72.8 | 53.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.9 | 27.5 | 18.3 | |
RθJB | Junction-to-board thermal resistance | 29.4 | 38.3 | 25.8 | |
ψJT | Junction-to-top characterization parameter | 0.8 | 1.7 | 1.4 | |
ψJB | Junction-to-board characterization parameter | 29.1 | 37.8 | 25.6 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | VCC – 0.2 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.7 | 1.7 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | 2.2 | ||||||||
3 V | 2.4 | 2.4 | 2.4 | |||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | 2.2 | ||||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.2 | 0.2 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.7 | 0.7 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | 0.55 | ||||||||
II | Control inputs | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | ±5 | μA | |||||
II(hold) | A or B ports | VI = 0.58 V | 1.65 V | See(2) | See(2) | See(2) | μA | |||||
VI = 1.07 V | See(2) | See(2) | See(2) | |||||||||
VI = 0.7 V | 2.3 V | 45 | 45 | 45 | ||||||||
VI = 1.7 V | –45 | –45 | –45 | |||||||||
VI = 0.8 V | 3 V | 75 | 75 | 75 | ||||||||
VI = 2 V | –75 | –75 | –75 | |||||||||
VI = 0 to 3.6 V(3) | 3.6 V | ±500 | ±500 | ±500 | ||||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | ±10 | μA | ||||||
IOZ(4) | VO = 0 V or (VCC to 5.5 V) | 2.3 V to 3.6 V |
±5 | ±5 | ±5 | μA | ||||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 20 | 20 | 20 | μA | |||||
3.6 V ≤ VI ≤ 5.5 V(5) | 20 | 20 | 20 | |||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | 500 | μA | ||||||
Ci | Control inputs | VI = VCC or GND | 3.3 V | 5 | pF | |||||||
Cio | A or B ports | VO = VCC or GND | 3.3 V | 8 | pF |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 120 | 150 | 150 | 150 | MHz | ||||
tw | Pulse duration, CLK high or low | See(1) | See(1) | 3.3 | 3.3 | ns | ||||
tsu | Setup time, A or B before CLKAB↑ or CLKBA↑ | 5 | 3.8 | 3.4 | 3 | ns | ||||
th | Hold time, A or B after CLKAB↑ or CLKBA↑ | 0.7 | 0.5 | 0 | 0.2 | ns |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 120 | 150 | 150 | 150 | MHz | ||||
tw | Pulse duration, CLK high or low | See(1) | See(1) | 3.3 | 3.3 | ns | ||||
tsu | Setup time, A or B before CLKAB↑ or CLKBA↑ | 5.3 | 3.5 | 3.4 | 3 | ns | ||||
th | Hold time, A or B after CLKAB↑ or CLKBA↑ | 0.8 | 0.5 | 0 | 0.2 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 120 | 150 | 150 | 150 | MHz | ||||||
tpd | A or B | B or A | 9.1 | 11.8 | 6.9 | 8.6 | 6.4 | 1.4 | 6.3 | ns | |
CLKAB or CLKBA | A or B | 10.4 | 7.3 | 7.3 | 2.4 | 6.4 | |||||
SAB or SBA | B or A | 12.5 | 9.6 | 8.8 | 1.9 | 7.4 | |||||
ten | OE or OE | A or B | 23.4 | 9.3 | 6.6 | 1.6 | 6.3 | ns | |||
tdis | OE or OE | A or B | 15.9 | 8.2 | 6.6 | 1.2 | 6.2 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 120 | 150 | 150 | 150 | MHz | ||||||
tpd | A or B | B or A | 10 | 7.6 | 6.4 | 1.4 | 6.3 | ns | |||
CLKAB or CLKBA | A or B | 11.6 | 9.1 | 7.3 | 2.4 | 6.4 | |||||
SAB or SBA | B or A | 13.1 | 9.9 | 8.8 | 1.9 | 7.4 | |||||
ten | OE or OE | A or B | 2.1 | 8.5 | 6.6 | 1.6 | 6.3 | ns | |||
tdis | OE or OE | A or B | 18.6 | 8.2 | 6.6 | 1.2 | 6.2 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
UNIT | ||
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance per transceiver |
Outputs enabled | f = 10 MHz | See (1) | See (1) | 55 | pF |
Outputs disabled | See(1) | See(1) | 12 |