SCAS582Q November 1996 – October 2014 SN74LVCHR16245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through each VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 2000 |
THERMAL METRIC(1) | SN74LVCHR16245A | UNIT | |||
---|---|---|---|---|---|
DGG | DGV | DL | |||
48 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 64.3 | 78.4 | 68.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.6 | 30.7 | 34.7 | |
RθJB | Junction-to-board thermal resistance | 31.5 | 41.8 | 41.0 | |
ψJT | Junction-to-top characterization parameter | 1.1 | 3.8 | 12.3 | |
ψJB | Junction-to-board characterization parameter | 31.2 | 41.3 | 40.4 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | 1.65 V to 3.6 V | VCC – 0.2 | V | ||||
IOH = –2 mA | 1.65 V | 1.2 | ||||||
IOH = –4 mA | 2.3 V | 1.7 | ||||||
2.7 V | 2.2 | |||||||
IOH = –6 mA | 3 V | 2.4 | ||||||
IOH = –8 mA | 2.7 V | 2 | ||||||
IOH = –12 mA | 3 V | 2 | ||||||
VOL | IOL = 100 µA | 1.65 V to 3.6 V | 0.2 | V | ||||
IOL = 2 mA | 1.65 V | 0.45 | ||||||
IOL = 4 mA | 2.3 V | 0.7 | ||||||
2.7 V | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.55 | ||||||
IOL = 8 mA | 2.7 V | 0.6 | ||||||
IOL = 12 mA | 3 V | 0.8 | ||||||
II | Control inputs | VI = 0 to 5.5 V | 3.6 V | ±5 | µA | |||
II(hold) | A or B port | VI = 0.58 V | 1.65 V | 15 | µA | |||
VI = 1.07 V | –15 | |||||||
VI = 0.7 V | 2.3 V | 45 | ||||||
VI = 1.7 V | –45 | |||||||
VI = 0.8 V | 3 V | 75 | ||||||
VI = 2 V | –75 | |||||||
VI = 0 to 3.6 V(2) | 3.6 V | ±500 | ||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||
IOZ(3) | VO = 0 V or (VCC to 5.5 V) | 2.3 V to 3.6 V | ±5 | µA | ||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 20 | µA | |||
3.6 V ≤ VI ≤ 5.5 V(4) | 20 | |||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | µA | ||||
Ci | Control inputs | VI = VCC or GND | 3.3 V | 3 | pF | |||
Cio | A or B port | VO = VCC or GND | 3.3 V | 12 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | B or A | 1 | 12.5 | 1 | 9.5 | 1 | 5.7 | 1.5 | 4.8 | ns |
ten | OE | A or B | 1 | 15.8 | 1 | 12.2 | 1 | 7.9 | 1.5 | 6.3 | ns |
tdis | OE | A or B | 1 | 19.2 | 1 | 11.9 | 1 | 8.3 | 2.2 | 7.4 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||
Cpd | Power dissipation capacitance per transceiver |
Outputs enabled | f = 10 MHz | 36 | 36 | 39 | pF | |
Outputs disabled | 3 | 3 | 4 |