SCAS581N November 1996 – November 2014 SN74LVCR2245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DIR | I | Direction Pin |
2 | A1 | I/O | A1 Input or Output |
3 | A2 | I/O | A2 Input or Output |
4 | A3 | I/O | A3 Input or Output |
5 | A4 | I/O | A4 Input or Output |
6 | A5 | I/O | A5 Input or Output |
7 | A6 | I/O | A6 Input or Output |
8 | A7 | I/O | A7 Input or Output |
9 | A8 | I/O | A8 Input or Output |
10 | GND | — | Ground Pin |
11 | B8 | I/O | B8 Input or Output |
12 | B7 | I/O | B7 Input or Output |
13 | B6 | I/O | B6 Input or Output |
14 | B5 | I/O | B5 Input or Output |
15 | B4 | I/O | B4 Input or Output |
16 | B3 | I/O | B3 Input or Output |
17 | B2 | I/O | B2 Input or Output |
18 | B1 | I/O | B1 Input or Output |
19 | OE | I | Output Enable |
20 | VCC | — | Power Pin |
1 | 2 | 3 | 4 | |
---|---|---|---|---|
A | A1 | DIR | VCC | OE |
B | A3 | B2 | A2 | B1 |
C | A5 | A4 | B4 | B3 |
D | A7 | B6 | A6 | B5 |
E | GND | A8 | B8 | B7 |