SCBS778B November 2003 – June 2016 SN74LVTH16373-EP
PRODUCTION DATA.
The SN74LVTH16373 is a 16-bit transparent D-type latch with tri-state outputs designed for low-voltage (3.3 V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.
This device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. This device can be used as two 8-bit latches or one 16-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVTH16373-EP | TSSOP (48) | 12.50 mm × 6.10 mm |
SSOP (48) | 15.88 mm × 7.49 mm | |
BGA MICROSTAR JUNIOR (56) | 4.50 mm × 7.00 mm |