over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCCI |
Input supply voltage A |
–0.5 |
6.5 |
V |
VCCO |
Output supply voltage Y |
–0.5 |
6.5 |
V |
VI |
Input Voltage(2) |
–0.5 |
6.5 |
V |
VO |
Voltage applied to any output in the high-impedance or power-off state(2) |
–0.5 |
6.5 |
V |
VO |
Voltage applied to any output in the high or low state(2)(3) |
–0.5 |
VCCB + 0.5 |
V |
IIK |
Input clamp current |
VI < 0 |
–50 |
|
mA |
IOK |
Output clamp current |
VO < 0 |
–50 |
|
mA |
IO |
Continuous output current |
–50 |
50 |
mA |
|
Continuous current through VCC or GND |
–200 |
200 |
mA |
Tj |
Junction Temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the
Absolute Maximum Ratings
may cause permanent device damage.
Absolute Maximum Ratings do not imply functional
operation of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions.. If used outside the
Recommended
Operating Conditions. but within the
Absolute Maximum Ratings, the device may
not be fully functional, and this may affect device reliability, functionality, performance,
and shorten the device lifetime.
(2) The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The output positive-voltage rating may be exceeded up to 6.5 V maximum if the output current rating is observed.