SCES943 August 2022 SN74LXC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | −40°C to 85°C | 4 | 67 | 2 | 27 | 1 | 22 | 1 | 18 | 1 | 16 | 1 | 16 | ns | ||||||
−40°C to 125°C | 4 | 67 | 2 | 27 | 1 | 22 | 1 | 18 | 1 | 17 | 1 | 16 | |||||||||||
B | A | −40°C to 85°C | 3 | 36 | 1 | 24 | 1 | 22 | 1 | 19 | 1 | 18 | 1 | 17 | |||||||||
−40°C to 125°C | 3 | 36 | 1 | 25 | 1 | 22 | 1 | 19 | 1 | 18 | 1 | 18 | |||||||||||
tdis | Disable time | DIR | A | −40°C to 85°C | 2 | 21 | 2 | 21 | 2 | 21 | 2 | 21 | 2 | 21 | 1 | 21 | ns | ||||||
−40°C to 125°C | 2 | 22 | 2 | 22 | 2 | 22 | 2 | 22 | 2 | 22 | 1 | 22 | |||||||||||
DIR | B | −40°C to 85°C | 7 | 65 | 5 | 35 | 4 | 29 | 2 | 22 | 2 | 21 | 1 | 19 | |||||||||
−40°C to 125°C | 7 | 65 | 5 | 36 | 4 | 30 | 2 | 24 | 2 | 22 | 1 | 20 | |||||||||||
ten | Enable time | DIR | A | −40°C to 85°C | 15 | 96 | 11 | 54 | 10 | 46 | 8 | 36 | 7 | 34 | 6 | 31 | ns | ||||||
−40°C to 125°C | 15 | 96 | 11 | 56 | 10 | 48 | 8 | 38 | 7 | 35 | 6 | 33 | |||||||||||
DIR | B | −40°C to 85°C | 11 | 80 | 9 | 42 | 7 | 37 | 7 | 33 | 6 | 31 | 6 | 30 | |||||||||
−40°C to 125°C | 11 | 80 | 9 | 43 | 7 | 39 | 7 | 34 | 6 | 33 | 6 | 32 |