SCES920B September 2020 – March 2023 SN74LXC8T245-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | PW, DGS, RHL | ||
A1 | 3 | I/O | Input or output A1. Referenced to VCCA. |
A2 | 4 | I/O | Input or output A2. Referenced to VCCA. |
A3 | 5 | I/O | Input or output A3. Referenced to VCCA. |
A4 | 6 | I/O | Input or output A4. Referenced to VCCA. |
A5 | 7 | I/O | Input or output A5. Referenced to VCCA. |
A6 | 8 | I/O | Input or output A6. Referenced to VCCA. |
A7 | 9 | I/O | Input or output A7. Referenced to VCCA. |
A8 | 10 | I/O | Input or output A8. Referenced to VCCA. |
B1 | 21 | I/O | Input or output B1. Referenced to VCCB. |
B2 | 20 | I/O | Input or output B2. Referenced to VCCB. |
B3 | 19 | I/O | Input or output B3. Referenced to VCCB. |
B4 | 18 | I/O | Input or output B4. Referenced to VCCB. |
B5 | 17 | I/O | Input or output B5. Referenced to VCCB. |
B6 | 16 | I/O | Input or output B6. Referenced to VCCB. |
B7 | 15 | I/O | Input or output B7. Referenced to VCCB. |
B8 | 14 | I/O | Input or output B8. Referenced to VCCB. |
DIR | 2 | I | Direction-control signal for all ports. Referenced to VCCA. |
GND | 11 | — | Ground. |
12 | — | Ground. | |
13 | — | Ground. | |
OE | 22 | I | Output Enable. Pull to GND to enable all outputs. Pull to VCCA to place all outputs in high-impedance mode. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.1 V ≤ VCCA ≤ 5.5 V. |
VCCB | 23 | — | B-port supply voltage. 1.1 V ≤ VCCB ≤ 5.5 V. |
24 | — | B-port supply voltage. 1.1 V ≤ VCCB ≤ 5.5 V. | |
PAD | — | — | Thermal pad. May be grounded (recommended) or left floating. |