For device reliability, following common
printed-circuit board layout guidelines are recommended:
- Use bypass capacitors on the
power supply pins and place them as close to the device as possible. A
0.1-µF capacitor is recommended, but transient performance can be improved
by having both 1-µF and 0.1-µF capacitors in parallel as bypass
capacitors.
- The high drive capability of
this device creates fast edges into light loads, so routing and load
conditions should be considered to prevent ringing.