SCES920B September 2020 – March 2023 SN74LXC8T245-Q1
PRODUCTION DATA
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
Parameter | VCCO | RL | CL | S1 | VTP | |
---|---|---|---|---|---|---|
tpd | Propagation (delay) time | 1.1 V – 5.5 V | 2 kΩ | 15 pF | Open | N/A |
ten, tdis | Enable time, disable time | 1.1 V – 1.6 V | 2 kΩ | 15 pF | 2 × VCCO | 0.1 V |
1.65 V – 2.7 V | 2 kΩ | 15 pF | 2 × VCCO | 0.15 V | ||
3.0 V – 5.5 V | 2 kΩ | 15 pF | 2 × VCCO | 0.3 V | ||
ten, tdis | Enable time, disable time | 1.1 V – 1.6 V | 2 kΩ | 15 pF | GND | 0.1 V |
1.65 V – 2.7 V | 2 kΩ | 15 pF | GND | 0.15 V | ||
3.0 V – 5.5 V | 2 kΩ | 15 pF | GND | 0.3 V |