SCES920B September 2020 – March 2023 SN74LXC8T245-Q1
PRODUCTION DATA
This device has I/Os with Integrated Dynamic Pull-Down Resistors. The I/Os will get pulled down and then enter a high-impedance state when either supply is < 100 mV or left floating (disconnected), while the other supply is still connected to the device. It is recommended that the I/Os for this device are not driven and kept at a logic low state prior to floating (disconnecting) either supply.
The maximum supply current is specified by ICCx, while VCCx is floating, in the Electrical Characterstics. The maximum leakage into or out of any input or output pin on the device is specified by Ioff(float) in the Electrical Characteristics.