SCES920B September 2020 – March 2023 SN74LXC8T245-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 8 | 50 | 6 | 21 | 6 | 18 | 4 | 14 | 4 | 11 | 2 | 10 | ns | ||||||
–40°C to 125°C | 8 | 53 | 6 | 23 | 6 | 20 | 4 | 15 | 4 | 12 | 2 | 11 | |||||||||||
B | A | –40°C to 85°C | 5 | 32 | 5 | 21 | 5 | 19 | 4 | 17 | 4 | 15 | 4 | 15 | |||||||||
–40°C to 125°C | 5 | 33 | 5 | 23 | 5 | 21 | 4 | 18 | 4 | 16 | 4 | 16 | |||||||||||
tdis | Disable time | OE | A | –40°C to 85°C | 10 | 34 | 10 | 33 | 10 | 33 | 10 | 33 | 10 | 33 | 10 | 33 | ns | ||||||
–40°C to 125°C | 10 | 36 | 10 | 35 | 10 | 35 | 10 | 35 | 10 | 35 | 10 | 35 | |||||||||||
OE | B | –40°C to 85°C | 20 | 64 | 15 | 45 | 15 | 40 | 12 | 31 | 12 | 31 | 10 | 26 | |||||||||
–40°C to 125°C | 20 | 69 | 15 | 49 | 15 | 44 | 12 | 33 | 12 | 38 | 10 | 28 | |||||||||||
ten | Enable time | OE | A | –40°C to 85°C | 10 | 38 | 10 | 38 | 10 | 38 | 10 | 38 | 10 | 38 | 10 | 38 | ns | ||||||
–40°C to 125°C | 10 | 40 | 10 | 40 | 10 | 40 | 10 | 40 | 10 | 40 | 10 | 40 | |||||||||||
OE | B | –40°C to 85°C | 20 | 84 | 15 | 47 | 10 | 38 | 10 | 29 | 10 | 25 | 8 | 23 | |||||||||
–40°C to 125°C | 20 | 89 | 15 | 51 | 10 | 42 | 10 | 30 | 10 | 26 | 8 | 25 |