SCES916A November 2020 – March 2023 SN74LXC8T245
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 10 | 65 | 10 | 31 | 7 | 25 | 7 | 24 | 5 | 22 | 5 | 21 | ns | ||||||
–40°C to 125°C | 10 | 70 | 10 | 33 | 7 | 27 | 7 | 26 | 5 | 24 | 5 | 23 | |||||||||||
B | A | –40°C to 85°C | 10 | 62 | 10 | 55 | 10 | 49 | 8 | 42 | 8 | 40 | 8 | 39 | |||||||||
–40°C to 125°C | 10 | 68 | 10 | 60 | 10 | 54 | 8 | 47 | 8 | 45 | 8 | 44 | |||||||||||
tdis | Disable time | OE | A | –40°C to 85°C | 20 | 64 | 20 | 64 | 20 | 64 | 20 | 64 | 20 | 64 | 20 | 64 | ns | ||||||
–40°C to 125°C | 20 | 69 | 20 | 69 | 20 | 69 | 20 | 69 | 20 | 69 | 20 | 69 | |||||||||||
OE | B | –40°C to 85°C | 20 | 80 | 20 | 62 | 20 | 54 | 20 | 48 | 20 | 47 | 20 | 45 | |||||||||
–40°C to 125°C | 20 | 85 | 20 | 67 | 20 | 59 | 20 | 52 | 20 | 50 | 20 | 48 | |||||||||||
ten | Enable time | OE | A | –40°C to 85°C | 20 | 90 | 20 | 91 | 20 | 91 | 20 | 91 | 20 | 90 | 20 | 90 | ns | ||||||
–40°C to 125°C | 20 | 97 | 20 | 98 | 20 | 97 | 20 | 96 | 20 | 96 | 20 | 96 | |||||||||||
OE | B | –40°C to 85°C | 20 | 95 | 20 | 57 | 15 | 48 | 10 | 38 | 10 | 36 | 10 | 36 | |||||||||
–40°C to 125°C | 20 | 100 | 20 | 61 | 15 | 53 | 10 | 42 | 10 | 39 | 10 | 39 |