SCES916A November 2020 – March 2023 SN74LXC8T245
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 8 | 38 | 6 | 15 | 3 | 14 | 3 | 9.5 | 2 | 8 | 2 | 6 | ns | ||||||
–40°C to 125°C | 8 | 42 | 6 | 17 | 3 | 15 | 3 | 10.5 | 2 | 8.5 | 2 | 7 | |||||||||||
B | A | –40°C to 85°C | 5 | 22 | 4 | 13 | 3 | 10.5 | 3 | 8 | 2 | 7.5 | 2 | 7 | |||||||||
–40°C to 125°C | 5 | 24 | 4 | 15 | 3 | 11.5 | 3 | 8.5 | 2 | 8 | 2 | 7.5 | |||||||||||
tdis | Disable time | OE | A | –40°C to 85°C | 7 | 15 | 5 | 15 | 5 | 15 | 5 | 15 | 5 | 14 | 5 | 14 | ns | ||||||
–40°C to 125°C | 7 | 16 | 5 | 16 | 5 | 16 | 5 | 16 | 5 | 15 | 5 | 15 | |||||||||||
OE | B | –40°C to 85°C | 15 | 52 | 12 | 33 | 10 | 31 | 10 | 22 | 10 | 21 | 5 | 16 | |||||||||
–40°C to 125°C | 15 | 56 | 12 | 37 | 10 | 35 | 10 | 24 | 10 | 23 | 5 | 18 | |||||||||||
ten | Enable time | OE | A | –40°C to 85°C | 5 | 15 | 5 | 15 | 5 | 15 | 5 | 15 | 5 | 15 | 5 | 15 | ns | ||||||
–40°C to 125°C | 5 | 16 | 5 | 16 | 5 | 16 | 5 | 16 | 5 | 16 | 5 | 16 | |||||||||||
OE | B | –40°C to 85°C | 20 | 80 | 15 | 44 | 10 | 33 | 5 | 24 | 5 | 18 | 5 | 15 | |||||||||
–40°C to 125°C | 20 | 85 | 15 | 48 | 10 | 35 | 5 | 26 | 5 | 20 | 5 | 17 |