SCES939 April 2022 SN74LXCH1T45
PRODUCTION DATA
The SN74LXCH1T45 is an 1-bit, dual-supply noninverting bidirectional voltage level translation device with bus-hold circuitry. The I/O pin A and control pin (DIR) are referenced to VCCA logic levels, and the I/O pin B is referenced to VCCB logic levels. The A pin is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B port can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LXCH1T45 | SC70 (DCK) (6) | 2.00 mm × 1.25 mm |
SON (DRY) (6) | 1.45 mm × 1.00 mm | |
X2SON (DTQ) (6) | 1.00 mm × 0.80 mm |