SCES917B December 2019 – March 2021 SN74LXCH8T245
PRODUCTION DATA
The SN74LXCH8T245 is an 8-bit, dual-supply noninverting bidirectional voltage level translation device with bus-hold circuitry. Ax pins and control pins (DIR and OE) are referenced to VCCA logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B port can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A when OE is set to low. When OE is set to high, both Ax and Bx pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LXCH8T245PWR | TSSOP (24) | 7.80 mm × 6.40 mm |
SN74LXCH8T245RHLR | VQFN (24) | 5.50 mm × 3.50 mm |