SCES917B December 2019 – March 2021 SN74LXCH8T245
PRODUCTION DATA
The SN74LXCH8T245 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The SN74LXCH8T245 device is ideal for use in applications where a push-pull driver is connected to the data I/Os. The maximum data rate can be up to 420 Mbps when the device translates a signal from 3.3 V to 5.0 V.