SCES917B December 2019 – March 2021 SN74LXCH8T245
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 7 | 40 | 5 | 21 | 4 | 16 | 3 | 12 | 3 | 10 | 3 | 8 | ns | ||||||
-40°C to 125°C | 7 | 45 | 5 | 22 | 4 | 17 | 3 | 13 | 3 | 11 | 3 | 9 | |||||||||||
B | A | -40°C to 85°C | 5 | 26 | 5 | 16 | 5 | 15 | 4 | 12 | 3 | 11 | 3 | 10 | |||||||||
-40°C to 125°C | 5 | 28 | 5 | 17 | 5 | 15 | 4 | 13 | 3 | 12 | 3 | 11 | |||||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 10 | 24 | 10 | 24 | 10 | 24 | 10 | 24 | 10 | 22 | 10 | 24 | ns | ||||||
-40°C to 125°C | 10 | 26 | 10 | 26 | 10 | 24 | 10 | 24 | 10 | 24 | 10 | 24 | |||||||||||
OE | B | -40°C to 85°C | 15 | 56 | 15 | 41 | 12 | 34 | 12 | 25 | 10 | 24 | 10 | 21 | |||||||||
-40°C to 125°C | 15 | 62 | 15 | 44 | 12 | 37 | 12 | 29 | 10 | 26 | 10 | 22 | |||||||||||
ten | Enable time | OE | A | -40°C to 85°C | 8 | 25 | 8 | 25 | 8 | 25 | 8 | 25 | 8 | 25 | 8 | 25 | ns | ||||||
-40°C to 125°C | 8 | 27 | 8 | 27 | 8 | 27 | 8 | 27 | 8 | 27 | 8 | 27 | |||||||||||
OE | B | -40°C to 85°C | 20 | 80 | 15 | 46 | 10 | 34 | 10 | 25 | 5 | 23 | 5 | 18 | |||||||||
-40°C to 125°C | 20 | 86 | 15 | 48 | 10 | 37 | 10 | 27 | 5 | 25 | 5 | 20 |