SCES917B December 2019 – March 2021 SN74LXCH8T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –40°C to 125°C | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VT+ | Positive-going input-threshold voltage | Control Inputs (OE, DIR) (Referenced to VCCA) |
1.1 V | 1.1 V | 0.44 | 0.88 | 0.44 | 0.88 | V | |||||
1.4 V | 1.4 V | 0.60 | 0.98 | 0.60 | 0.98 | |||||||||
1.65 V | 1.65 V | 0.76 | 1.13 | 0.76 | 1.13 | |||||||||
2.3 V | 2.3 V | 1.08 | 1.56 | 1.08 | 1.56 | |||||||||
3 V | 3 V | 1.48 | 1.92 | 1.48 | 1.92 | |||||||||
4.5 V | 4.5 V | 2.19 | 2.74 | 2.19 | 2.74 | |||||||||
5.5 V | 5.5 V | 2.65 | 3.33 | 2.65 | 3.33 | |||||||||
VT- | Negative-going input-threshold voltage | Control Inputs (OE, DIR) (Referenced to VCCA) |
1.1 V | 1.1 V | 0.17 | 0.48 | 0.17 | 0.48 | V | |||||
1.4 V | 1.4 V | 0.28 | 0.6 | 0.28 | 0.6 | |||||||||
1.65 V | 1.65 V | 0.35 | 0.71 | 0.35 | 0.71 | |||||||||
2.3 V | 2.3 V | 0.56 | 1 | 0.56 | 1 | |||||||||
3 V | 3 V | 0.89 | 1.5 | 0.89 | 1.5 | |||||||||
4.5 V | 4.5 V | 1.51 | 2 | 1.51 | 2 | |||||||||
5.5 V | 5.5 V | 1.88 | 2.46 | 1.88 | 2.46 | |||||||||
ΔVT | Input-threshold hysteresis (VT+ – VT-) |
Control Inputs (OE, DIR) (Referenced to VCCA) |
1.1 V | 1.1 V | 0.2 | 0.4 | 0.2 | 0.4 | V | |||||
1.4 V | 1.4 V | 0.25 | 0.5 | 0.25 | 0.5 | |||||||||
1.65 V | 1.65 V | 0.3 | 0.55 | 0.3 | 0.55 | |||||||||
2.3 V | 2.3 V | 0.38 | 0.65 | 0.38 | 0.65 | |||||||||
3 V | 3 V | 0.46 | 0.72 | 0.46 | 0.72 | |||||||||
4.5 V | 4.5 V | 0.58 | 0.93 | 0.58 | 0.93 | |||||||||
5.5 V | 5.5 V | 0.69 | 1.06 | 0.69 | 1.06 | |||||||||
VOH | High-level output voltage (3) | IOH = –100 µA | 1.1V – 5.5V | 1.1V – 5.5V | VCCO – 0.1 | VCCO – 0.1 | V | |||||||
IOH = –4 mA | 1.4 V | 1.4 V | 1 | 1 | ||||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | 1.2 | ||||||||||
IOH = –12 mA | 2.3 V | 2.3 V | 1.9 | 1.9 | ||||||||||
IOH = –24 mA | 3 V | 3 V | 2.4 | 2.4 | ||||||||||
IOH = –32 mA | 4.5 V | 4.5 V | 3.8 | 3.8 | ||||||||||
VOL | Low-level output voltage (4) | IOL = 100 µA | 1.1V – 5.5V | 1.1V – 5.5V | 0.1 | 0.1 | V | |||||||
IOL = 4 mA | 1.4 V | 1.4 V | 0.3 | 0.3 | ||||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | 0.45 | ||||||||||
IOL = 12 mA | 2.3 V | 2.3 V | 0.3 | 0.3 | ||||||||||
IOL = 24 mA | 3 V | 3 V | 0.55 | 0.55 | ||||||||||
IOL = 32 mA | 4.5 V | 4.5 V | 0.55 | 0.55 | ||||||||||
IBHL | Bus-hold low sustaining current Port A or Port B (6) |
VI = 0.39 | 1.1 V | 1.1 V | 4 | 4 | µA | |||||||
VI = 0.49 | 1.4 V | 1.4 V | 15 | 10 | ||||||||||
VI = 0.58 | 1.65 V | 1.65 V | 25 | 20 | ||||||||||
VI = 0.70 | 2.3 V | 2.3 V | 45 | 45 | ||||||||||
VI = 0.80 | 3 V | 3 V | 75 | 75 | ||||||||||
VI = 1.35 | 4.5 V | 4.5 V | 100 | 100 | ||||||||||
IBHH | Bus-hold high sustaining current Port A or Port B (7) |
VI = 0.71 V | 1.1 V | 1.1 V | –4 | –4 | µA | |||||||
VI = 0.91 V | 1.4 V | 1.4 V | –15 | –10 | ||||||||||
VI = 1.07 V | 1.65 V | 1.65 V | –25 | –20 | ||||||||||
VI = 1.70 V | 2.3 V | 2.3 V | –45 | –45 | ||||||||||
VI = 2.00 V | 3 V | 3 V | –75 | –75 | ||||||||||
VI = 3.15 V | 4.5 V | 4.5 V | –100 | –100 | ||||||||||
IBHLO | Bus-hold low overdrive current (8) | Ramp input up VI = 0 to VCCI |
1.3 V | 1.3 V | 75 | 75 | µA | |||||||
1.6 V | 1.6 V | 125 | 125 | |||||||||||
1.95 V | 1.95 V | 200 | 200 | |||||||||||
2.7 V | 2.7 V | 300 | 300 | |||||||||||
3.6 V | 3.6 V | 500 | 500 | |||||||||||
5.5 V | 5.5 V | 900 | 900 | |||||||||||
IBHHO | Bus-hold high overdrive current (9) | Ramp input down VI = VCCI to 0 |
1.3 V | 1.3 V | –75 | –75 | µA | |||||||
1.6 V | 1.6 V | –125 | –125 | |||||||||||
1.95 V | 1.95 V | –200 | –200 | |||||||||||
2.7 V | 2.7 V | –300 | –300 | |||||||||||
3.6 V | 3.6 V | –500 | –500 | |||||||||||
5.5 V | 5.5 V | –900 | –900 | |||||||||||
II | Input leakage current | Control inputs (DIR, OE) VI = VCCA or GND |
1.1V – 5.5V | 1.1V – 5.5V | –0.1 | 1.5 | –0.1 | 2 | –0.1 | 2 | µA | |||
Data Inputs (Ax, Bx) VI = VCCI or GND |
1.1V – 5.5V | 1.1V – 5.5V | –0.3 | 0.3 | –1 | 1 | –2 | 2 | µA | |||||
Ioff | Partial power down current | A Port VI or VO = 0 V - 5.5 V |
0 V | 0 V – 5.5 V | –1.5 | 1.5 | –2 | 2 | –2.5 | 2.5 | µA | |||
B Port VI or VO = 0 V - 5.5 V |
0 V – 5.5 V | 0 V | –1.5 | 1.5 | –2 | 2 | –2.5 | 2.5 | ||||||
Ioff-float | Floating supply Partial power down current | A Port VI or VO = GND |
Floating | 0 V – 5.5 V | –1.5 | 1.5 | –2 | 2 | –2.5 | 2.5 | µA | |||
B Port VI or VO = GND |
0 V - 5.5 V | Floating | –1.5 | 1.5 | –2 | 2 | –2.5 | 2.5 | ||||||
IOZ | Tri-state output current (5) | A or B Port: (Rev) VI = VCCI or GND VO = VCCO or GND OE = VT+(MAX) |
1.1V – 5.5V | 1.1V – 5.5V | –1 | 1 | –1 | 1 | –2 | 2 | µA | |||
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.1V – 5.5V | 1.1V – 5.5V | 2 | 4 | 8 | µA | ||||||
0 V | 5.5 V | –0.2 | –0.5 | –1 | ||||||||||
5.5 V | 0 V | 2 | 4 | 8 | ||||||||||
5.5 V | Floating | 2 | 4 | 8 | ||||||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.1V – 5.5V | 1.1V – 5.5V | 2 | 4 | 8 | µA | ||||||
0 V | 5.5 V | 2 | 4 | 8 | ||||||||||
5.5 V | 0 V | –0.2 | –0.5 | –1 | ||||||||||
Floating | 5.5 V | 2 | 4 | 8 | ||||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.1V – 5.5V | 1.1V – 5.5V | 4 | 8 | 12 | µA | ||||||
ΔICCA | VCCA additional supply current per input | Control inputs (DIR, OE): VI = VCCA – 0.6 V A port = VCCA or GND B Port = open |
3.0 V – 5.5V | 3.0 V – 5.5V | 50 | 75 | µA | |||||||
Ci | Control Input Capacitance | VI = 3.3 V or GND | 3.3 V | 3.3 V | 2.9 | 5 | 5 | pF | ||||||
Cio | Data I/O Capacitance | OE = VCCA, VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 5.9 | 10 | 10 | pF |