SCDS112E march 2001 – september 2023 SN74TVC3306
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A or B | B or A | 0 | 1 | 0 | 0.6 | 0 | 0.4 | ns |
tPHL | 0 | 1.3 | 0 | 1.3 | 0 | 1.3 |