over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
VI | Input voltage range(2) | –0.5 | 7 | V |
VI/O | Input/output voltage range(2) | –0.5 | 7 | V |
| Continuous channel current | | 128 | mA |
IIK | Input clamp current | VI < 0 | | –50 | mA |
Tstg | Storage temperature range | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under Recommended Operating Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) The input and input/output negative-voltage ratings may be exceeded if the input and input/output clamp-current ratings are observed.