SCDS112E march 2001 – september 2023 SN74TVC3306
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | II = -18 mA, | VGATE = 0 | –1.2 | V | |||
IIH | VI = 5 V, | VGATE = 0 | 5 | μA | |||
Ci(GATE) | VI = 3 V or 0 | 11 | pF | ||||
Cio(off) | VO = 3 V or 0, | VGATE = 0 | 4 | 6 | pF | ||
Cio(on) | VO = 3 V or 0, | VGATE = 3 V | 10.5 | 12.5 | pF | ||
Ron (2) | VI = 0, | IO = 64 mA | VGATE = 4.5 V | 3.5 | 5.5 | Ω | |
VGATE = 3 V | 4.7 | 7 | |||||
VGATE = 2.3 V | 6.3 | 9.5 | |||||
VI = 2.4 V, | IO = 15 mA | VGATE = 4.5 V | 4.8 | 7.5 | |||
VI = 1.8 V, | IO = 15 mA | VGATE = 4.5 V | 4.5 | 5 |