SLLS084D September   1980  – January 2024 SN75157

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Resistance Characteristics
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7.   Parameter Measurement Information
  8. Detailed Description
    1. 6.1 Device Functional Modes
  9. Application and Implementation
    1. 7.1 Typical Application
  10. Device and Documentation Support
    1. 8.1 Support Resources
    2. 8.2 Trademarks
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Glossary
  11. Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • PS|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended ranges of supply voltage,common-mode input voltage, and operating free-air temperature (unless otherwise noted)(4)
PARAMETER TEST CONDITIONS MIN TYP(5) MAX UNIT
VIT Input threshold voltage (VIT+ and VIT–)(2) –0.2 0.2 V
–0.4 0.4
Vhys Hysteresis voltage (VIT+ – VIT–) 70 mV
VOH High-level output voltage VID = 0.2V, IO = –1mA 2.5 3.5 V
VOL Low-level output voltage VID = –0.2V, IO = 20mA 0.35 0.5 V
II Input current(3) VCC = 0 to 5.5V, VI = 10V 1.1 3.25 mA
VI = –1 V –1.6 –3.25
IOS Short-circuit output current(1) VO = 0V, VID = 0.2V –40 –75 –100 mA
ICC Supply current VID = –0.5V, No load 35 50 mA
Only one output should be shorted at a time and duration of the short circuit should not exceed one second.
The expanded threshold parameter is tested with a 500-W resistor in series with each input.
The input not under test is grounded.
The algebraic convention, where the less positive (more negative) limit is designated as minimum, is used in this data sheet for threshold levels only.
All typical values are at VCC = 5 V, TA = 25°C.