SLLS084D September 1980 – January 2024 SN75157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 15pF, see Figure 6-1 | 15 | 25 | ns | |
tPHL | Propagation delay time,high- to low-level output | 13 | 25 | ns |