SLLS084D September   1980  – January 2024 SN75157

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Resistance Characteristics
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7.   Parameter Measurement Information
  8. Detailed Description
    1. 6.1 Device Functional Modes
  9. Application and Implementation
    1. 7.1 Typical Application
  10. Device and Documentation Support
    1. 8.1 Support Resources
    2. 8.2 Trademarks
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Glossary
  11. Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • PS|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN75157 is a dual differential line receiver designed to meet standards EIA/TIA-422-B and EIA/TIA-423-B and ITU V.10 and V.11. The device uses Schottky circuitry, and has TTL-compatible outputs. The inputs are compatible with either a single-ended or a differential-line system. The device operates from a single 5V power supply and is supplied in 8-pin dual-in-line and small-outline packages.

The SN75157 is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
SN75157 SOIC (D, 8) 4.9mm × 6mm
PDIP (P, 8) 9.81mm × 9.43mm
SOP (PS, 8) 6.2mm × 7.8mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-170B64A5-7EA0-4659-8A75-51DA435D3636-low.gifLogic Symbol(1)
GUID-BF4FAD65-31C2-4840-94CD-120463E0DDA5-low.gifLogic Diagram (Positive Logic)
This symbol is in accordance with ANSI/IEEE Std 91-1984 and IEC Publication 617-12.