SLLS085C January 1977 – March 2024 SN75158
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | TA ≤ 25°C POWER RATING |
OPERATING FACTOR ABOVE TA = 25°C |
TA
≤ 70°C POWER RATING |
---|---|---|---|
D | 725 mW | 5.8 mW/°C | 464 mW |
P | 1000 mW | 8.0 mW/°C | 640 mW |
PS | 450 mW | 3.6 mW/°C | 288 mW |