SLLS038C October 1980 – April 2024 SN75172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V |
High-level input voltage, VIH | 2 | V | ||
Low-level input voltage, VIL | 0.8 | V | ||
Common-mode output voltage, VOC | -7 | 12 | V | |
High-level output current, IOH | –60 | mA | ||
Low-level output current, IOL | 60 | mA | ||
Operating free-air temperature, TA | 0 | 70 | °C |