SLLS038C October 1980 – April 2024 SN75172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = ±18mA | ±1.5 | V | ||||
VO | Output voltage | IO = 0 | 0 | 6 | V | |||
VOH | High-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = ±33mA | 3.7 | V | ||
VOL | Low-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = 33mA | 1.1 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | |||
|VOD2| | Differential output voltage | RL = 100Ω, | See Figure 6-1 | 1/2 VOD1 or 2(2) | V | |||
Rl = 54Ω, | See Figure 6-1 | 1.5 | 1.5 | 5 | V | |||
VOD3 | Differential output voltage | See (5) | 1.5 | 5 | V | |||
Δ|VOD| | Change in magnitude of differential output voltage(3) | ±0.2 | V | |||||
VOC | Common-mode output voltage(4) | RL = 54Ω or 100Ω | See Figure 6-1 | -1 | 3 | V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage(3) | ±0.2 | V | |||||
IO | Output current with power off | VCC = 0 | VO = ±7V to 12 V | ±100 | μA | |||
IOZ | High-impedance-state output current | VO = ±7V to 12V | ±100 | μA | ||||
IIH | High-level input current | VI = 1.7V | 20 | μA | ||||
IIL | Low-level input current | VI = 0.5V | ±360 | μA | ||||
IOS | Short-circuit output current | VO = ±7V | ±180 | mA | ||||
VO = VCC | 180 | |||||||
VO = 12V | 500 | |||||||
ICC | Supply current (all drivers) | No load | Outputs enabled | 38 | 60 | mA | ||
Outputs disabled | 18 | 40 |
DATA SHEET PARAMETER | EIA/TIA-422-B | RS-485 |
---|---|---|
VO | Voa, Vob | Voa, Vob |
|VOD1| | Vo | Vo |
|VOD2| | Vt (RL = 100Ω) | Vt (RL = 54Ω) |
|VOD2| | Vt (Test Termination Measurement(5)) | |
∆|VOD| | ||Vt| – |V t|| | ||Vt| – |V t|| |
VOC | |Vos| | |Vos| |
∆|VOC| | |Vos – V os| | |Vos – V os| |
IOS | |Isa|,|Isb| | |
IO | |Ixa|,|Ixb| | Iia,Iib |