SLLS144F October 1980 – October 2023 SN55173 , SN75173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC(2) | Supply voltage | V | |||
VI | Input voltage (A or B inputs) | ± 25 | V | ||
VID(3) | Differential input voltage | ± 25 | V | ||
VI(EN) | Enable input voltage | V | |||
IOL | Low-level output current | 50 | mA | ||
Continuous total dissipation | See Dissipation Rating Table | ||||
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds: | D or N package | 260 | °C | ||
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds: | J package | 300 | °C | ||
Tstg | Storage temperature range | 65 | 150 | °C |