SLLS144F October 1980 – October 2023 SN55173 , SN75173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | VID = – 1.5 V to 1.5 V, CL = 15 pF, See Figure 6-1 |
20 | 35 | ns | ||
tPHL | Propagation delay time, high-to-low-level output | 22 | 35 | ns | |||
tPZH | Output enable time to high level | CL = 15 pF, See Figure 6-2 | 17 | 22 | ns | ||
tPZL | Output enable time to low level | CL = 15 pF, See Figure 6-3 | 20 | 25 | ns | ||
tPHZ | Output disable time from high level | CL = 5 pF, See Figure 6-2 | 21 | 30 | ns | ||
tPLZ | Output disable time from low level | CL = 5 pF, See Figure 6-3 | 30 | 40 | ns |