SLLS144F October 1980 – October 2023 SN55173 , SN75173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DIFFERENTIAL A–B | ENABLES(1) | OUTPUT Y | |
---|---|---|---|
G | G | ||
VID ≥ 0.2 V | H | X | H |
X | L | H | |
–0.2 V < VID < 0.2 V | H | XL | ? |
X | ? | ||
VID ≤ –0.2 V | H | X | L |
X | L | L | |
X | L | H | Z |
Open circuit | X | L | H |
H | X | H |