SLLS144F October 1980 – October 2023 SN55173 , SN75173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR | TA = 70°C POWER RATING | TA = 125°C POWER RATING |
---|---|---|---|---|
FK | 1375 mW | 11 mW/°C | 880 mW | 275 mW |
J | 1375 mW | 11 mW/°C | 880 mW | 275 mW |