SLLS039C October 1980 – April 2024 SN75174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC (see (2)) | Supply voltage | -0.3 | 7 | V |
VO | Output voltage range | –10 | 15 | V |
VI | Input voltage | -0.3 | 5.5 | V |
PD | Continuous total dissipation | See Dissipation Rating table | ||
TA | Operating free-air temperature range | 0 | 70 | °C |
TLead | Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |