SLLS039C October 1980 – April 2024 SN75174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td(OD) | Differential-output delay time | RL = 54Ω, | See Figure 6-2 | 45 | 65 | ns | |
tt(OD) | Differential-output transition time | 80 | 120 | ns | |||
tPZH | Output enable time to high level | RL = 110Ω, | See Figure 6-3 | 80 | 120 | ns | |
tPZL | Output enable time to low level | RL = 110Ω, | See Figure 6-4 | 55 | 80 | ns | |
tPHZ | Output disable time from high level | RL = 110Ω, | See Figure 6-3 | 75 | 115 | ns | |
tPLZ | Output disable time from low level | RL = 110Ω, | See Figure 6-3 | 18 | 30 | ns |