SLLS100C June 1984 – October 2022 SN75176A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td(OD) | Differential-output delay time | RL = 60 Ω, See Figure 7-3 | 40 | 60 | ns | ||
tt(OD) | Differential-output transition time | 65 | 95 | ns | |||
tPZH | Output enable time to high level | RL = 110 Ω, See Figure 7-4 | 55 | 90 | ns | ||
tPZL | Output enable time to low level | RL = 110 Ω, See Figure 7-5 | 30 | 50 | ns | ||
tPHZ | Output disable time form high level | RL = 110 Ω, See Figure 7-4 | 85 | 130 | ns | ||
tPLZ | Output disable time from low level | RL = 110 Ω, See Figure 7-5 | 20 | 40 | ns |