SLLS266J February 1997 – August 2022 SN65220 , SN65240 , SN75240
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Ilkg | Leakage current | VI = 6 V at A, B, C, or D terminals | 1 | µA | ||||
V(BR) | Breakdown voltage | VI = 1 mA at A, B, C, or D terminals | 6.5 | 7 | 8 | V | ||
CIN | Input capacitance to ground | VI = 0.4 sin (4E6πt) + 0.5 V | 35 | pF |