SLRS007C November 1986 – January 2015 SN754410
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1,2EN | 1 | I | Enable driver channels 1 and 2 (active high input) |
<1:4>A | 2, 7, 10, 15 | I | Driver inputs, non-inverting |
<1:4>Y | 3, 6, 11, 14 | O | Driver outputs |
GROUND | 4, 5, 12, 13 | — | Device ground and heat sink pin. Connect to circuit board ground plane with multiple solid vias |
VCC2 | 8 | — | Power VCC for drivers 4.5V to 36V |
3,4EN | 9 | I | Enable driver channels 3 and 4 (active high input) |
VCC1 | 16 | — | 5V supply for internal logic translation |