SLRS023E December 1976 – January 2015 SN75468 , SN75469
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
SN75468 will typically be used to drive a high voltage and/or current peripheral from an MCU or logic device that cannot tolerate these conditions. The following design is a common application of SN75468, driving inductive loads. This includes motors, solenoids & relays. Each load type can be modeled by what's seen in Figure 16.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
GPIO Voltage | 3.3 V or 5.0 V |
Coil Supply Voltage | 12 V to 100 V |
Number of Channels | 7 |
Output Current (RCOIL) | 20 mA to 300 mA per channel |
Duty Cycle | 100% |
When using SN75468 in a coil driving application, determine the following:
The coil current is determined by the coil voltage (VSUP), coil resistance & output low voltage (VOL or VCE(SAT)).
The output low voltage (VOL) is the same thing as VCE(SAT) and can be determined by the Electrical Characteristics table, Figure 1, or Figure 2.
The number of coils driven is dependent on the coil current and on-chip power dissipation. The number of coils driven can be determined by Figure 4 or Figure 5.
For a more accurate determination of number of coils possible, use the below equation to calculate SN75468 on-chip power dissipation PD:
In order to guarantee reliability of SN75468 and the system the on-chip power dissipation must be lower that or equal to the maximum allowable power dissipation (PD(MAX)) dictated by below equation Equation 3.
It is recommended to limit SN75468 IC’s die junction temperature to less than 125°C. The IC junction temperature is directly proportional to the on-chip power dissipation.
The following curves were generated with SN75468 driving an OMRON G5NB relay – Vin = 5.0V; Vsup= 12 V & RCOIL= 2.8 kΩ