SLLS154C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INPUT D | ENABLE DE | OUTPUTS(1) | |
---|---|---|---|
Y | Z | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
DIFFERENTIAL A–B | ENABLE RE(1) | OUTPUT Y(1) |
---|---|---|
VID ≥ 0.2V | L | H |
–0.2 V < VID < 0.2V | L | ? |
VID ≤ –0.2V | L | L |
X | H | Z |
Open | L | H |
DIFFERENTIAL A–B | OUTPUT Y(1) |
---|---|
VID ≥ 0.2V | H |
–0.2 V < VID < 0.2V | ? |
VID ≤ –0.2V | L |
Open | H |