SLLS131D September 1991 – October 2023 SN75ALS175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC (2) | Supply voltage | 7 | V | |
VI | Input voltage, (A or B inputs) | ±14 | V | |
VID (3) | Differential input voltage | ±14 | V | |
VI | Enable input voltage | 7 | V | |
IOL | Low-level output current | 50 | mA | |
Continuous total dissipation | See Dissipation Rating Table | |||
TA | Operating free-air temperature range | 0 | 70 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C |