SLLS131D September   1991  – October 2023 SN75ALS175

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Resistance Characteristics
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NS|16
  • N|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN75ALS175 is a monolithic quadruple differential line receiver with 3-state outputs. It is designed to meet the requirements of ANSI Standards EIA/TIA-422-B, EIA/TIA-423-B, and RS-485 and several ITU recommendations. Advanced low-power Schottky technology provides high speed without the usual power penalty. Each of the two pairs of receivers has a common active-high enable. The device features high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range of –12 V to 12 V.

The SN75ALS175 is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
SN75ALS175 N (PDIP, 16) 19.3 mm × 9.4 mm
NS (SOP, 16) 10.2 mm × 7.8 mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-CC01426B-7878-4C9F-8FD8-3BC0BC93346E-low.pngFigure 3-1 Logic Symbol(1)
GUID-37B137E0-0168-4806-A03C-593B573DE1E3-low.pngLogic Diagram (Positive Logic)
This symbol is in accordance with ANSI/IEEE Std 91-1984 and IEC Publication 617-12.